MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

MELFA Smart Plus Card A-Type

FA-Robot: Interface Card

TypeSMART PLUS CARD

Product Packaging

Cardboard (g)150
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)0
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number7439-92-1
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEENOT IN SCOPE
Dangerous Goods IdentifierNO