MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

MELFA Smart Plus Card B-Type

FA-Robot: Interface Card

TypeSMART PLUS CARD

Conformity

CECOMPLIANT

Product Packaging

Cardboard (g)150
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)0
Wood (g)0
Glass (g)0
Others (g)0

Environmental

Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B