MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

Safety option unit MELFA SafePlus for CR800 Controller

FA-Robot: Interface Card

TypeI/O CARD
Interface TypeSAFEPLUS

Product Dimensions & Weight

Width (mm)100
Height (mm)168
Depth (mm)115
Weight (kg)0,8

Conformity

CECOMPLIANT

Product Packaging

Cardboard (g)420
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)85
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO