Type | TEXT BASE TEACHING BOX |
---|---|
Display | LCD |
Display Size (Inch) | 8 LINES, 24 CHAR |
Touchscreen | NO |
Cable Length (m) | 7 |
Controller Type | CR800 |
Depth (mm) | 105.5 |
---|---|
Weight (kg) | 0.9 |
Width (mm) | 195.2 |
Height (mm) | 291.9 |
CE | COMPLIANT |
---|---|
EAC | NON-COMPLIANT |
Aluminum (g) | 0 |
---|---|
Others (g) | 0 |
Styrofoam (g) | 0 |
Cardboard (g) | 520 |
Steel (g) | 0 |
Glass (g) | 0 |
Other plastic (g) | 52 |
Wood (g) | 0 |
Other paper (g) | 0 |
REACH Limit Exceeded | NO |
---|---|
RoHS Compliance | COMPLIANT |
Dangerous Goods Class | NO |
WEEE | B2B |
Dangerous Goods Identifier | NO |