Type | GRAPHICAL TEACHING BOX |
---|---|
Display | TFT |
Display Size (Inch) | 6.5 |
Touchscreen | YES |
Cable Length (m) | 7 |
Controller Type | CR800 |
Depth (mm) | 114 |
---|---|
Weight (kg) | 1.25 |
Width (mm) | 252 |
Height (mm) | 240 |
CE | COMPLIANT |
---|
Aluminum (g) | 0 |
---|---|
Others (g) | 200 |
Styrofoam (g) | 0 |
Cardboard (g) | 1,000 |
Steel (g) | 0 |
Glass (g) | 0 |
Other plastic (g) | 0 |
Wood (g) | 0 |
Other paper (g) | 0 |
REACH Limit Exceeded | NO |
---|---|
RoHS Compliance | COMPLIANT |
Dangerous Goods Class | NO |
WEEE | B2B |
Dangerous Goods Identifier | NO |