MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

Robot Teaching Box with 10,1" (Colour / Touch version)

FA-Robot: Teachingbox

TypeGRAPHICAL TEACHING BOX
DisplayTFT
Display Size (Inch)10,1
TouchscreenYES
Cable Length (m)7
Controller TypeCR800

Product Dimensions & Weight

Depth (mm)76
Weight (kg)1,2
Width (mm)215
Height (mm)284

Conformity

CECOMPLIANT
EACNON-COMPLIANT
UKCACOMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)925
Steel (g)0
Glass (g)0
Other plastic (g)18
Wood (g)0
Other paper (g)20

Environmental

RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO