MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

Industrial Robot RV-8CRL-D 6-axis; +/- 0,02mm; 8kg; 931 mm; IP65; incl. CR800

FA-Robot: Robotsystem

SeriesRV-CR SERIES
TypeVERTICAL
Payload (kg)8
Installation MethodFLOOR, CEILING, WALL
Speed (mm/s)10500
Repeatability (mm)0,02
Cycle Time (s)0,44
Max. Reach Radius (mm)931
Operating Range J1 (deg)340
Operating Range J2 (deg)220
Operating Range J3 (deg)165
Operating Range J4 (deg)400
Operating Range J5 (deg)240
Operating Range J6 (deg)720
Environment specificationSTANDARD
Controller TypeCR800-D
Protection ClassIP65
Power Supply 1 Phase (VAC)200-230
Power Consumption (VA)2000

Product Dimensions & Weight

Width (mm)280
Height (mm)1020
Depth (mm)865
Weight (kg)41

Conformity

CECOMPLIANT
UKCACOMPLIANT

Product Packaging

Cardboard (g)10000
Other paper (g)0
Aluminum (g)0
Steel (g)70
Styrofoam (g)0
Other plastic (g)108,66
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number556-67-2, 1303-86-2, 101-80-4, 7439-92-1, 80-05-7, 872-50-4
Dangerous Goods Class9
WEEEB2B
Dangerous Goods IdentifierUN3091