MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

Industrial Robot RV-13FR-D 6-axis; +/- 0.05mm; 13kg; 1388mm; IP40; incl. CR800

FA-Robot: Robotsystem

Operating Range J3 (deg)167,5
SeriesRV-FR SERIES
Cycle Time (s)0,68
Repeatability (mm)0,05
Operating Range J1 (deg)380
TypeVERTICAL
Payload (kg)13
Environment specificationSTANDARD
Controller TypeCR800-D
Installation MethodFLOOR, CEILING, WALL
Protection ClassIP40
Power Consumption (VA)3000
Max. Reach Radius (mm)1388
Operating Range J4 (deg)400
Operating Range J2 (deg)240
Speed (mm/s)9700
Power Supply 3 Phase (VAC)200-230
Operating Range J6 (deg)720
Power Supply 1 Phase (VAC)230
Operating Range J5 (deg)240

Product Dimensions & Weight

Depth (mm)1028
Weight (kg)130
Width (mm)347
Height (mm)1143,1

Conformity

CECOMPLIANT
EACNON-COMPLIANT
UKCACOMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)8700
Steel (g)0
Glass (g)0
Other plastic (g)20
Wood (g)11400
Other paper (g)0

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number7439-92-1, 80-05-7, 1303-86-2, 12060-00-3
RoHS ComplianceNOT IN SCOPE
Dangerous Goods Class9
WEEEB2B
Dangerous Goods IdentifierUN3091