MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

Industrial Robot RV-2FR-D 6-axis; +/- 0,02mm;2kg;504mm;IP30;incl. CR800;no brake

FA-Robot: Robotsystem

SeriesRV-FR SERIES
TypeVERTICAL
Payload (kg)2
Installation MethodFLOOR, CEILING, WALL
Speed (mm/s)4955
Repeatability (mm)0,02
Cycle Time (s)0,6
Max. Reach Radius (mm)504
Operating Range J1 (deg)480
Operating Range J2 (deg)240
Operating Range J3 (deg)160
Operating Range J4 (deg)400
Operating Range J5 (deg)240
Operating Range J6 (deg)720
Environment specificationSTANDARD
Controller TypeCR800-D
Protection ClassIP30
Power Supply 1 Phase (VAC)200-230
Power Consumption (VA)500

Product Dimensions & Weight

Width (mm)160
Height (mm)623
Depth (mm)525
Weight (kg)19

Conformity

CECOMPLIANT
UKCACOMPLIANT

Product Packaging

Cardboard (g)7926
Other paper (g)0
Aluminum (g)0
Steel (g)10
Styrofoam (g)0
Other plastic (g)239
Wood (g)0
Glass (g)0
Others (g)300

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number7439-92-1, 80-05-7, 1303-86-2, 12060-00-3
Dangerous Goods Class9
RoHS ComplianceNOT IN SCOPE
WEEEB2B
Dangerous Goods IdentifierUN3091