MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

Industrial Robot RV-4FR-D 6-axis; +/- 0,02mm; 4kg; 649mm; IP40; incl. CR800

FA-Robot: Robotsystem

SeriesRV-FR SERIES
TypeVERTICAL
Payload (kg)4
Installation MethodFLOOR, CEILING, WALL
Speed (mm/s)9048
Repeatability (mm)0,02
Cycle Time (s)0,36
Max. Reach Radius (mm)649
Operating Range J1 (deg)480
Operating Range J2 (deg)240
Operating Range J3 (deg)164
Operating Range J4 (deg)400
Operating Range J5 (deg)240
Operating Range J6 (deg)720
Environment specificationSTANDARD
Controller TypeCR800-D
Protection ClassIP40
Power Supply 1 Phase (VAC)200-230
Power Consumption (VA)1000

Product Dimensions & Weight

Width (mm)241
Height (mm)764,9
Depth (mm)603
Weight (kg)41

Conformity

CECOMPLIANT
UKCACOMPLIANT

Product Packaging

Cardboard (g)5000
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)20
Wood (g)8300
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number1303-86-2, 80-05-7, 7439-92-1, 12060-00-3
Dangerous Goods Class9
RoHS ComplianceNOT IN SCOPE
WEEEB2B
Dangerous Goods IdentifierUN3091