Series | RH-FHR SERIES |
---|---|
Payload (kg) | 3 |
Cycle Time (s) | 0,32 |
Repeatability (mm) | 0,01 |
Operating Range J1 (deg) | 450 |
Controller Type | CR751-D |
Installation Method | CEILING |
Protection Class | IP20 |
Power Consumption (VA) | 1000 |
Max. Reach Radius (mm) | 350 |
Operating Range J4 (deg) | 720 |
Operating Range J2 (deg) | 450 |
Type | SCARA |
Z Axis Stroke (mm) | 150 |
Environment specification | STANDARD |
Speed (mm/s) | 6267 |
Power Supply 1 Phase (VAC) | 180-253 |
Depth (mm) | 658 |
---|---|
Weight (kg) | 24 |
Width (mm) | 180 |
Height (mm) | 778 |
CE | NON-COMPLIANT |
---|
Aluminum (g) | 0 |
---|---|
Others (g) | 500 |
Styrofoam (g) | 0 |
Cardboard (g) | 37000 |
Steel (g) | 70 |
Glass (g) | 0 |
Other plastic (g) | 1096,13 |
Wood (g) | 0 |
Other paper (g) | 120 |
REACH Limit Exceeded | NO |
---|---|
RoHS Compliance | NOT IN SCOPE |
Dangerous Goods Class | NO |
WEEE | B2B |