MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

Industrial Robot RH-3FHR-D 4-axis; +/- 0,01mm; 3kg; 350/150mm; incl. CR750

FA-Robot: Robotsystem

SeriesRH-FHR SERIES
Payload (kg)3
Cycle Time (s)0,32
Repeatability (mm)0,01
Operating Range J1 (deg)450
Controller TypeCR750-D
Installation MethodCEILING
Protection ClassIP20
Power Consumption (VA)1000
Max. Reach Radius (mm)350
Operating Range J4 (deg)720
Operating Range J2 (deg)450
TypeSCARA
Z Axis Stroke (mm)150
Environment specificationSTANDARD
Speed (mm/s)6267
Power Supply 1 Phase (VAC)180-253

Product Dimensions & Weight

Depth (mm)658
Weight (kg)24
Width (mm)180
Height (mm)778

Conformity

CECOMPLIANT
UKCACOMPLIANT

Product Packaging

Aluminum (g)0
Others (g)500
Styrofoam (g)0
Cardboard (g)37000
Steel (g)70
Glass (g)0
Other plastic (g)1086,01
Wood (g)0
Other paper (g)120

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number7439-92-1, 110-71-4, 101-14-4, 117-81-7, 556-67-2
RoHS ComplianceNOT IN SCOPE
Dangerous Goods Class9
WEEEB2B