MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

Industrial Robot RV-35F-Q 6-axis; +/- 0.07mm; 35kg; 2050mm; IP40; incl. CR760

FA-Robot: Robotsystem

Operating Range J3 (deg)261
Repeatability (mm)0,07
Operating Range J1 (deg)330
SeriesRV-F SERIES BIG CAPACITY ROBOT
TypeVERTICAL
Payload (kg)35
Environment specificationSTANDARD
Controller TypeCR760-Q
Installation MethodFLOOR
Protection ClassIP54
Power Consumption (VA)20000
Max. Reach Radius (mm)2050
Operating Range J4 (deg)720
Operating Range J2 (deg)215
Speed (mm/s)13000
Power Supply 3 Phase (VAC)180-253
Operating Range J6 (deg)900
Operating Range J5 (deg)250

Product Dimensions & Weight

Depth (mm)1955
Weight (kg)640
Width (mm)648
Height (mm)1852

Conformity

CECOMPLIANT
UKCACOMPLIANT

Product Packaging

Aluminum (g)0
Others (g)500
Styrofoam (g)0
Cardboard (g)4000
Steel (g)60
Glass (g)0
Other plastic (g)1097,18
Wood (g)0
Other paper (g)120

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number7439-92-1, 10043-35-3, 1303-86-2, 1317-36-8, 13560-89-9, 15571-58-1, 540-97-6, 541-02-6, 10141-05-6, 110-71-4, 12060-00-3, 872-50-4, 80-05-7, 127-19-5, 556-67-2, 68-12-2
RoHS ComplianceNOT IN SCOPE
Dangerous Goods Class9
WEEEB2B
Dangerous Goods IdentifierUN3091