Operating Range J3 (deg) | 261 |
---|---|
Repeatability (mm) | 0.07 |
Operating Range J1 (deg) | 330 |
Series | RV-F SERIES BIG CAPACITY ROBOT |
Type | VERTICAL |
Payload (kg) | 50 |
Environment specification | OIL MIST |
Controller Type | CR760-Q |
Installation Method | FLOOR |
Protection Class | IP67 |
Power Consumption (VA) | 20,000 |
Max. Reach Radius (mm) | 2,050 |
Operating Range J4 (deg) | 720 |
Operating Range J2 (deg) | 215 |
Speed (mm/s) | 13,000 |
Power Supply 3 Phase (VAC) | 180-253 |
Operating Range J6 (deg) | 900 |
Operating Range J5 (deg) | 250 |
Depth (mm) | 1,955 |
---|---|
Weight (kg) | 640 |
Width (mm) | 648 |
Height (mm) | 1,852 |
CE | COMPLIANT |
---|---|
UKCA | COMPLIANT |
Aluminum (g) | 0 |
---|---|
Others (g) | 500 |
Styrofoam (g) | 0 |
Cardboard (g) | 4,000 |
Steel (g) | 60 |
Glass (g) | 0 |
Other plastic (g) | 1,080 |
Wood (g) | 0 |
Other paper (g) | 120 |
REACH Limit Exceeded | NO |
---|---|
Dangerous Goods Class | 9 |
WEEE | B2B |
Dangerous Goods Identifier | UN3091 |