MITSUBISHI ELECTRIC Changes for the Better

ICO 24x7,Premier, Not Pure under 100k

Material number 741632
Support Option 24x7 for GENESIS v11 Premier, Not Pure, under 100k

FA-Software: ICONICS

SeriesGENESIS V11
TypePURE

Conformity

CENOT IN SCOPE

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)0
Steel (g)0
Glass (g)0
Other plastic (g)0
Wood (g)0
Other paper (g)0

Environmental

RoHS ComplianceNOT IN SCOPE
Dangerous Goods ClassNO