MITSUBISHI ELECTRIC Changes for the Better

ICO GEN-PURE-0075-HA

Material number 741194
GENESIS v11 Pure 75 edition, unlimited historical data access

FA-Software: ICONICS

SeriesGENESIS V11
TypePURE

Conformity

CENOT IN SCOPE

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)0
Steel (g)0
Glass (g)0
Other plastic (g)0
Wood (g)0
Other paper (g)0

Environmental

RoHS ComplianceNOT IN SCOPE
Dangerous Goods ClassNO