MITSUBISHI ELECTRIC Changes for the Better

ICO GEN32-UNLIMITED

Material number 734585
GENESIS32 – 128,000 I/O Point Count Runtime System

Conformity

CENOT IN SCOPE

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)0
Steel (g)0
Glass (g)0
Other plastic (g)0
Wood (g)0
Other paper (g)0

Environmental

REACH Limit ExceededNO
RoHS ComplianceNOT IN SCOPE
Dangerous Goods ClassNO
WEEENOT IN SCOPE