MITSUBISHI ELECTRIC Changes for the Better

ICO UPGEN-PLUS-HA-01500 STANDARD

Material number 741498
Standard Support, GENESIS v11 Plus edition, 1500 historical data api access tags

FA-Software: ICONICS

SeriesGENESIS V11
TypePLUS

Conformity

CENOT IN SCOPE

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)0
Steel (g)0
Glass (g)0
Other plastic (g)0
Wood (g)0
Other paper (g)0

Environmental

RoHS ComplianceNOT IN SCOPE
Dangerous Goods ClassNO