MITSUBISHI ELECTRIC Changes for the Better

ICO UPGEN-PLUS-HA-15000 STANDARD

Material number 741500
Standard Support, GENESIS v11 Plus edition, 15000 hist. data api access tags

FA-Software: ICONICS

SeriesGENESIS V11
TypePLUS

Conformity

CENOT IN SCOPE

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)0
Steel (g)0
Glass (g)0
Other plastic (g)0
Wood (g)0
Other paper (g)0

Environmental

RoHS ComplianceNOT IN SCOPE
Dangerous Goods ClassNO