MITSUBISHI ELECTRIC Changes for the Better

ICO UPGEN-PLUS-HA-50000 PREMIER MUL

Material number 741390
Premier Multiyear Support, GENESIS v11 Plus ed., 50000 hist. data api acc. tags

FA-Software: ICONICS

SeriesGENESIS V11
TypePLUS

Conformity

CENOT IN SCOPE

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)0
Steel (g)0
Glass (g)0
Other plastic (g)0
Wood (g)0
Other paper (g)0

Environmental

RoHS ComplianceNOT IN SCOPE
Dangerous Goods ClassNO