CS
EN
EN
Czech
English
About Us
Inquiries
Locations Worldwide
MyMitsubishi
ICONICS Solutions Suite
ICO UPGEN-PURE-0150 PREMIER MUL
ICONICS Solutions Suite
GENESIS64
Hyper Historian
AnalytiX
IoTWorX
ICO UPGEN-PURE-0150 PREMIER MUL
Material number 741462
Premier Multiyear Support, GENESIS v11 Pure 150 edition
Visit our E-Shop
TECHNICAL INFORMATION
ADDITIONAL INFORMATION
ENVIRONMENTAL
FA-Software: ICONICS
Series
GENESIS V11
Type
PURE
Conformity
CE
NOT IN SCOPE
Product Packaging
Aluminum (g)
0
Others (g)
0
Styrofoam (g)
0
Cardboard (g)
0
Steel (g)
0
Glass (g)
0
Other plastic (g)
0
Wood (g)
0
Other paper (g)
0
Environmental
RoHS Compliance
NOT IN SCOPE
Dangerous Goods Class
NO
Contact us
Technical Support
Contact us
Newsletter
Service
Support
e-shop
Downloads
Software Solutions
ICONICS Solutions Suite
GENESIS64
ICO UPGEN-PURE-0150 PREMIER MUL