| Type | AX4 | AX4-NL (No Light) | ||||||
| Scan Width | 309mm | 335mm | 617mm | 926mm | 309mm | 335mm | 617mm | 926mm |
| Working Distance | 12mm | 12mm | 12mm | 12mm | 14,4mm | 14,4mm | 14,4mm | 14,4mm |
| Interface | CameraLink | CameraLink | CameraLink | CameraLink | CameraLink | CameraLink | CameraLink | CameraLink |
| Resolution | 600dpi | 600dpi | 600dpi | 600dpi | 600dpi | 600dpi | 600dpi | 600dpi |
| Line Frequency | 22KHz | 22KHz | 22KHz | 22KHz | 22KHz | 22KHz | 22KHz | 22KHz |
| Power Supply | 5V / 24V | 5V / 24V | 5V / 24V | 5V / 24V | 5V | 5V | 5V | 5V |