MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

PLC QS Safety Series Base unit; CPU, power supply and 4 I/O slots; coated

FA-MOD PLC: Base Rack

SeriesMELSEC-QS SERIES
TypeSAFETY MAIN BASE UNIT
Slots4
Slots for Power Supply1

Product Dimensions & Weight

Width (mm)245
Height (mm)98
Depth (mm)44,1
Weight (kg)0,28

Conformity

CECOMPLIANT
UL/cULCOMPLIANT
EACCOMPLIANT

Product Packaging

Cardboard (g)135
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)7
Wood (g)0
Glass (g)0
Others (g)0

Environmental

Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B