Series | CC-LINK |
---|---|
Type | REMOTE HIGH-SPEED COUNTER |
Power Supply (V) | 24 |
Current Type | DC |
Number of Channels | 2 |
Int. Current Consumption (A) | 0.07 |
Depth (mm) | 65 |
---|---|
Weight (kg) | 0.41 |
Width (mm) | 151 |
Height (mm) | 63 |
CE | COMPLIANT |
---|---|
EAC | COMPLIANT |
UL/cUL | COMPLIANT |
UKCA | COMPLIANT |
Aluminum (g) | 0 |
---|---|
Others (g) | 0 |
Styrofoam (g) | 0 |
Cardboard (g) | 121 |
Steel (g) | 0 |
Glass (g) | 0 |
Other plastic (g) | 14 |
Wood (g) | 0 |
Other paper (g) | 0 |
REACH Limit Exceeded | YES |
---|---|
REACH Substance CAS Number | 119-47-1, 119313-12-1, 7439-92-1, 108-78-1 |
RoHS Compliance | NON-COMPLIANT |
Dangerous Goods Class | NO |
WEEE | B2B |
Dangerous Goods Identifier | NO |