Series | MELSEC IQ-F SERIES |
---|---|
Type | FX5 |
Weight (kg) | 0.2 |
---|
CE | COMPLIANT |
---|---|
EAC | COMPLIANT |
Aluminum (g) | 0 |
---|---|
Others (g) | 0 |
Styrofoam (g) | 0 |
Cardboard (g) | 60.6 |
Steel (g) | 0 |
Glass (g) | 0 |
Other plastic (g) | 0 |
Wood (g) | 0 |
Other paper (g) | 37.8 |
REACH Limit Exceeded | YES |
---|---|
REACH Substance CAS Number | 108-78-1, 7439-92-1, 119313-12-1, 12060-00-3 |
RoHS Compliance | COMPLIANT |
Dangerous Goods Class | NO |
WEEE | B2B |
Dangerous Goods Identifier | NO |