MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

STlite; Incremental encoder Interface

FA-MOD PLC: Counter Module

SeriesSTLITE SERIES
TypeINKREMENTAL ENCODER INTERFACE
Power Supply (V)24
Current TypeDC
Number of Channels16
Int. Current Consumption (A)0,145

Product Dimensions & Weight

Depth (mm)100
Weight (kg)0,108
Width (mm)24
Height (mm)69,8

Conformity

CECOMPLIANT
EACNON-COMPLIANT

Product Packaging

Aluminum (g)0
Others (g)4,2
Styrofoam (g)0
Cardboard (g)9
Steel (g)0
Glass (g)0
Other plastic (g)0
Wood (g)0
Other paper (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO