Series | MELSEC-QS SERIES |
---|---|
Type | SAFETY CPU |
Program Memory | 14K |
Program Memory Unit | STEPS |
Local I/O Points | 1,024 |
Local + Remote I/O Points | 6,144 |
Cycle Time LD (ns) | 100 |
Cycle Time MOV (ns) | 350 |
USB | 1 |
Buffer Battery | YES |
Int. Current Consumption (A) | 0.43 |
Depth (mm) | 113.8 |
---|---|
Weight (kg) | 0.29 |
Width (mm) | 55.2 |
Height (mm) | 98 |
CE | COMPLIANT |
---|
Aluminum (g) | 0 |
---|---|
Others (g) | 0 |
Styrofoam (g) | 0 |
Cardboard (g) | 100 |
Steel (g) | 0 |
Glass (g) | 0 |
Other plastic (g) | 5 |
Wood (g) | 0 |
Other paper (g) | 1 |
REACH Limit Exceeded | YES |
---|---|
REACH Substance CAS Number | 7439-92-1, 110-71-4 |
Dangerous Goods Class | NO |
WEEE | B2B |