MITSUBISHI ELECTRIC Changes for the Better

R102WCPU-W

Material number 611466
PLC iQ-R WinCPU Module; Win10 IoT Enterprise LTSC 2019; C/C++, Visual Basic, C#

FA-MOD PLC: CPU Module

SeriesMELSEC IQ-R SERIES
TypeWINCPU
Program Memory4
Program Memory UnitGB
USB4
Ethernet Port2
RS-2321
Buffer BatteryYES
Int. Current Consumption (A)4.4

Product Dimensions & Weight

Depth (mm)131
Weight (kg)0.63
Width (mm)84.2
Height (mm)112

Conformity

CECOMPLIANT
Shipping ApprovalsCOMING JUNE 2024
EACNON-COMPLIANT
UL/cULCOMPLIANT
UKCACOMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)193
Steel (g)0
Glass (g)0
Other plastic (g)3
Wood (g)0
Other paper (g)0

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number 108-78-1, 110-71-4, 119313-12-1, 119344-86-4, 12060-00-3, 1303-86-2, 7439-92-1, 80-05-7, 1120-71-4, 71868-10-5
RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO