Series | MELSEC-WS SERIES |
---|---|
Type | SAFETY CPU |
Program Memory | 255 |
Program Memory Unit | FUNCTION BLOCKS |
Local + Remote I/O Points | 144 |
Cycle Time LD (ns) | 100 |
Cycle Time MOV (ns) | 350 |
RS-232 | 1 |
Buffer Battery | YES |
Depth (mm) | 120.8 |
---|---|
Weight (kg) | 0.11 |
Width (mm) | 22.5 |
Height (mm) | 101.7 |
CE | COMPLIANT |
---|---|
EAC | NON-COMPLIANT |
UKCA | COMPLIANT |
Aluminum (g) | 0 |
---|---|
Others (g) | 0 |
Styrofoam (g) | 0 |
Cardboard (g) | 47 |
Steel (g) | 0 |
Glass (g) | 0 |
Other plastic (g) | 3 |
Wood (g) | 0 |
Other paper (g) | 0 |
REACH Limit Exceeded | NO |
---|---|
RoHS Compliance | COMPLIANT |
Dangerous Goods Class | NO |
WEEE | B2B |
Dangerous Goods Identifier | NO |