Series | CC-LINK |
---|---|
Type | REMOTE DC INPUT |
Power Supply (V) | 24 |
Current Type | DC |
Occupied Stations | 1 |
Integrated Digital Inputs | 16 |
Rated Input Voltage (VDC) | 24 |
Wiring | SPRING CLAMP |
Int. Current Consumption (A) | 0,06 |
Depth (mm) | 57,5 |
---|---|
Weight (kg) | 0,31 |
Width (mm) | 145 |
Height (mm) | 50 |
CE | COMPLIANT |
---|---|
EAC | NON-COMPLIANT |
UL/cUL | COMPLIANT |
UKCA | COMPLIANT |
Aluminum (g) | 0 |
---|---|
Others (g) | 0 |
Styrofoam (g) | 0 |
Cardboard (g) | 150 |
Steel (g) | 0 |
Glass (g) | 0 |
Other plastic (g) | 4 |
Wood (g) | 0 |
Other paper (g) | 0 |
REACH Limit Exceeded | YES |
---|---|
REACH Substance CAS Number | 7439-92-1, 2451-62-9 |
Dangerous Goods Class | NO |
WEEE | B2B |
Dangerous Goods Identifier | NO |