MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

PLC CC-Link I/O module; 16 In-/ 16Outputs; relay; 2 piece terminal block

FA-MOD PLC: Digital I/O Module

SeriesCC-LINK
TypeREMOTE I/O COMBINED MODULE
Power Supply (V)24
Current TypeDC
Occupied Stations1
Integrated Digital Inputs16
Integrated Digital Outputs16
Rated Input Voltage (VDC)24
Rated Load Voltage (VAC)240
Rated Load Voltage (VDC)24
Output TypeRELAY
WiringSCREW
Int. Current Consumption (A)0,06

Product Dimensions & Weight

Width (mm)64
Height (mm)170
Depth (mm)80
Weight (kg)0,65

Conformity

CECOMPLIANT
UL/cULCOMPLIANT
EACCOMPLIANT
UKCACOMPLIANT

Product Packaging

Cardboard (g)165
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)34
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number7439-92-1, 2451-62-9
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B