Series | CC-LINK |
---|---|
Type | REMOTE RELAY OUTPUT |
Power Supply (V) | 24 |
Current Type | DC |
Occupied Stations | 1 |
Integrated Digital Outputs | 32 |
Output Type | RELAY |
Rated Load Voltage (VAC) | 240 |
Rated Load Voltage (VDC) | 24 |
Wiring | SCREW |
Int. Current Consumption (A) | 0.08 |
Depth (mm) | 70 |
---|---|
Weight (kg) | 0.7 |
Width (mm) | 64 |
Height (mm) | 170 |
CE | COMPLIANT |
---|---|
EAC | COMPLIANT |
UL/cUL | COMPLIANT |
UKCA | COMPLIANT |
Aluminum (g) | 0 |
---|---|
Others (g) | 0 |
Styrofoam (g) | 0 |
Cardboard (g) | 0 |
Steel (g) | 0 |
Glass (g) | 0 |
Other plastic (g) | 4 |
Wood (g) | 0 |
Other paper (g) | 0 |
REACH Limit Exceeded | YES |
---|---|
REACH Substance CAS Number | 7439-92-1, 2451-62-9 |
RoHS Compliance | COMPLIANT |
Dangerous Goods Class | NO |
WEEE | B2B |
Dangerous Goods Identifier | NO |