MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

PLC CC-Link I/O module IP67; 16 inputs, sink-type

FA-MOD PLC: Digital Input Module

SeriesCC-LINK
TypeREMOTE DC INPUT
Power Supply (V)24
Current TypeDC
Occupied Stations1
Integrated Digital Inputs16
Rated Input Voltage (VDC)24
WiringCONNECTOR
Int. Current Consumption (A)0,04

Product Dimensions & Weight

Width (mm)60
Height (mm)200
Depth (mm)48
Weight (kg)0,4

Conformity

CECOMPLIANT
UL/cULCOMPLIANT
EACCOMPLIANT
UKCACOMPLIANT

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B