Series | CC-LINK |
---|---|
Type | REMOTE I/O COMBINED MODULE |
Power Supply (V) | 24 |
Current Type | DC |
Occupied Stations | 1 |
Integrated Digital Inputs | 8 |
Integrated Digital Outputs | 8 |
Rated Input Voltage (VDC) | 24 |
Rated Load Voltage (VDC) | 24 |
Output Type | TRANSISTOR |
Output Logic | SINK |
Wiring | SCREW |
Int. Current Consumption (A) | 0,055 |
Depth (mm) | 40 |
---|---|
Weight (kg) | 0,18 |
Width (mm) | 118 |
Height (mm) | 50 |
CE | COMPLIANT |
---|---|
UKCA | COMPLIANT |
RoHS Compliance | COMPLIANT |
---|---|
Dangerous Goods Class | NO |
WEEE | B2B |
Dangerous Goods Identifier | NO |