MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

PLC CC-Link Remote I/O module; 16 inputs 24VDC; 16 tran. outputs, sink; screw

FA-MOD PLC: Digital I/O Module

SeriesCC-LINK
TypeREMOTE I/O COMBINED MODULE
Power Supply (V)24
Current TypeDC
Occupied Stations1
Integrated Digital Inputs16
Integrated Digital Outputs16
Rated Input Voltage (VDC)24
Rated Load Voltage (VDC)24
Output TypeTRANSISTOR
Output LogicSINK
WiringSCREW
Int. Current Consumption (A)0,06

Product Dimensions & Weight

Width (mm)179
Height (mm)50
Depth (mm)40
Weight (kg)0,25

Conformity

CECOMPLIANT
UKCACOMPLIANT

Product Packaging

Cardboard (g)38
Other paper (g)9
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)3
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number7439-92-1, 2451-62-9
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B