MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

PLC CC-Link Remote Input module; 16 inputs 100 VAC; screw terminal

FA-MOD PLC: Digital Input Module

SeriesCC-LINK
TypeREMOTE AC INPUT
Power Supply (V)24
Current TypeDC
Occupied Stations1
Integrated Digital Inputs16
Rated Input Voltage (VAC)100-120
WiringSCREW
Int. Current Consumption (A)0,04

Product Dimensions & Weight

Depth (mm)40
Weight (kg)0,25
Width (mm)179
Height (mm)50

Conformity

CECOMPLIANT
EACNON-COMPLIANT
UL/cULCOMPLIANT
UKCACOMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)38
Steel (g)0
Glass (g)0
Other plastic (g)3
Wood (g)0
Other paper (g)9

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number7439-92-1, 2451-62-9
RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO