MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

PLC CC-Link Remote Output module; 16 triac outputs 100-240 VAC / 0,6 A; screw

FA-MOD PLC: Digital Output Module

SeriesCC-LINK
TypeREMOTE TRIAC OUTPUT
Power Supply (V)24
Current TypeDC
Occupied Stations1
Integrated Digital Outputs16
Output TypeTRIAC
Rated Load Voltage (VAC)100-240
WiringSCREW
Int. Current Consumption (A)0,085

Product Dimensions & Weight

Width (mm)179
Height (mm)50
Depth (mm)40
Weight (kg)0,35

Conformity

CECOMPLIANT
UL/cULCOMPLIANT
EACCOMPLIANT
UKCACOMPLIANT

Product Packaging

Cardboard (g)38
Other paper (g)9
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)3
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number7439-92-1, 2451-62-9
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B