MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

PLC CC-Link compact I/O module; 32 transistor outputs sink; 12/24 VDC 0,1A/point

FA-MOD PLC: Digital Output Module

SeriesCC-LINK
TypeREMOTE TRANSISTOR OUTPUT
Power Supply (V)24
Current TypeDC
Occupied Stations1
Integrated Digital Outputs32
Output TypeTRANSISTOR
Output LogicSINK
Rated Load Voltage (VDC)12/24
WiringSCREW
Int. Current Consumption (A)0,06

Product Dimensions & Weight

Width (mm)118
Height (mm)50
Depth (mm)40
Weight (kg)0,16

Conformity

CECOMPLIANT
UKCACOMPLIANT

Product Packaging

Cardboard (g)0
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)3
Wood (g)0
Glass (g)0
Others (g)0

Environmental

Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B