MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

PLC CC-Link Remote Input module; 32 points 24VDC, p/n-common; 40-pin connector

FA-MOD PLC: Digital Input Module

SeriesCC-LINK
TypeREMOTE DC INPUT
Power Supply (V)24
Current TypeDC
Occupied Stations1
Integrated Digital Inputs32
Rated Input Voltage (VDC)24
WiringCONNECTOR
Int. Current Consumption (A)0,045

Product Dimensions & Weight

Width (mm)118
Height (mm)50
Depth (mm)40
Weight (kg)0,15

Conformity

CECOMPLIANT
UL/cULCOMPLIANT
EACCOMPLIANT
UKCACOMPLIANT

Product Packaging

Cardboard (g)33
Other paper (g)9
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)3
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number2451-62-9, 7439-92-1, 1303-86-2
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B