MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

PLC CC-Link I/O module, 16 Outputs, 0.1A sink, e-CON connector

FA-MOD PLC: Digital Output Module

SeriesCC-LINK
TypeREMOTE TRANSISTOR OUTPUT
Power Supply (V)24
Current TypeDC
Occupied Stations1
Integrated Digital Outputs16
Output TypeTRANSISTOR
Output LogicSINK
Rated Load Voltage (VDC)12/24
WiringE-CON
Int. Current Consumption (A)0,045

Product Dimensions & Weight

Width (mm)100
Height (mm)50
Depth (mm)45,5
Weight (kg)0,1

Conformity

CECOMPLIANT
UKCACOMPLIANT

Product Packaging

Cardboard (g)83
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)3
Wood (g)0
Glass (g)0
Others (g)0

Environmental

Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO