Series | CC-LINK |
---|---|
Type | REMOTE I/O COMBINED MODULE |
Power Supply (V) | 24 |
Current Type | DC |
Occupied Stations | 1 |
Integrated Digital Inputs | 8 |
Integrated Digital Outputs | 8 |
Rated Input Voltage (VDC) | 24 |
Rated Load Voltage (VDC) | 24 |
Output Type | TRANSISTOR |
Output Logic | SINK |
Wiring | CONNECTOR |
Int. Current Consumption (A) | 0.04 |
Depth (mm) | 45.5 |
---|---|
Weight (kg) | 0.11 |
Width (mm) | 100 |
Height (mm) | 50 |
CE | COMPLIANT |
---|---|
EAC | NON-COMPLIANT |
UL/cUL | COMPLIANT |
UKCA | COMPLIANT |
Aluminum (g) | 0 |
---|---|
Others (g) | 0 |
Styrofoam (g) | 0 |
Cardboard (g) | 90 |
Steel (g) | 0 |
Glass (g) | 0 |
Other plastic (g) | 3 |
Wood (g) | 0 |
Other paper (g) | 0 |
REACH Limit Exceeded | NO |
---|---|
RoHS Compliance | COMPLIANT |
Dangerous Goods Class | NO |
WEEE | B2B |
Dangerous Goods Identifier | NO |