MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

PLC CC-Link/LT I/O module; 4 inputs 24 VDC; 4 relay outputs; screw type; 2-wire

FA-MOD PLC: Digital I/O Module

SeriesCC-LINK/LT
TypeREMOTE I/O COMBINED MODULE
Power Supply (V)24
Current TypeDC
Occupied Stations4, 8, 16 (POINT MODE: 1)
Integrated Digital Inputs4
Integrated Digital Outputs4
Rated Input Voltage (VDC)24
Rated Load Voltage (VAC)240
Rated Load Voltage (VDC)30
Output TypeRELAY
WiringSCREW
Int. Current Consumption (A)0,7

Product Dimensions & Weight

Width (mm)80
Height (mm)49
Depth (mm)40
Weight (kg)0,11

Conformity

CECOMPLIANT
UKCACOMPLIANT

Product Packaging

Cardboard (g)551,1
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)4,9
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B