MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

CC-Link/LT transistor output module; 8 points 12/24 VDC sink, screw type, 2-wire

FA-MOD PLC: Digital Output Module

SeriesCC-LINK/LT
TypeTRANSISTOR OUTPUT (SINK)
Power Supply (V)24
Current TypeDC
Occupied Stations1
Integrated Digital Outputs8
Output TypeTRANSISTOR
Output LogicSINK
Rated Load Voltage (VDC)12/24
WiringSCREW
Int. Current Consumption (A)0,04

Product Dimensions & Weight

Width (mm)64
Height (mm)49
Depth (mm)40
Weight (kg)0,09

Conformity

CECOMPLIANT
UL/cULCOMPLIANT
EACCOMPLIANT
UKCACOMPLIANT

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number7439-92-1
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B