MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

PLC CC-Link IE Field I/O module;16 inputs; DC

FA-MOD PLC: Digital Input Module

SeriesCC-LINK IE FIELD NETWORK
TypeREMOTE DC INPUT
Power Supply (V)24
Current TypeDC
Occupied Stations1
Integrated Digital Inputs16
Rated Input Voltage (VDC)24
WiringSCREW
Int. Current Consumption (A)0,02

Product Dimensions & Weight

Width (mm)93
Height (mm)50
Depth (mm)68
Weight (kg)0,19

Conformity

CECOMPLIANT
UL/cULCOMPLIANT
EACCOMPLIANT
Shipping ApprovalsABS,BV,DNV GL,LR,NK,RINA
UKCACOMPLIANT

Product Packaging

Cardboard (g)68
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)3
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number7439-92-1
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO