MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

PLC CC-Link IE Field Extension Module; 16 transistor outputs; sink; spring clamp

FA-MOD PLC: Digital Output Module

SeriesCC-LINK IE FIELD NETWORK
TypeREMOTE TRANSISTOR OUTPUT
Occupied Stations1
Integrated Digital Outputs16
Output TypeTRANSISTOR
Output LogicSINK
Rated Load Voltage (VDC)12-24
WiringSPRING CLAMP
Int. Current Consumption (A)0,03

Product Dimensions & Weight

Width (mm)93
Height (mm)50
Depth (mm)68
Weight (kg)0,19

Conformity

CECOMPLIANT
UL/cULCOMPLIANT
EACCOMPLIANT
UKCACOMPLIANT

Product Packaging

Cardboard (g)0
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)3
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO