MITSUBISHI ELECTRIC Changes for the Better

PLC CC-Link IE Field I/O module;16 inputs; IP67

FA-MOD PLC: Digital Input Module

SeriesCC-LINK IE FIELD NETWORK
TypeREMOTE DC INPUT
Power Supply (V)24
Current TypeDC
Occupied Stations1
Integrated Digital Inputs16
Rated Input Voltage (VDC)24
WiringCONNECTOR
Int. Current Consumption (A)0.22

Product Dimensions & Weight

Depth (mm)38.5
Weight (kg)0.71
Width (mm)60
Height (mm)235

Conformity

CECOMPLIANT
UL/cULCOMPLIANT
UKCACOMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)78
Steel (g)0
Glass (g)0
Other plastic (g)12
Wood (g)0
Other paper (g)1

Environmental

REACH Limit ExceededNO
RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B