MITSUBISHI ELECTRIC Changes for the Better

NZ2GF2B1-32D

Material number 312890
CC-Link IE field network remote IO, 32 Points Input Plus Common/Minus Common

FA-MOD PLC: Digital Input Module

SeriesCC-LINK IE FIELD NETWORK
TypeREMOTE DC INPUT
Power Supply (V)24
Current TypeDC
Occupied Stations1
Integrated Digital Inputs32
Rated Input Voltage (VDC)24
WiringSCREW
Int. Current Consumption (A)0.12

Product Dimensions & Weight

Depth (mm)68
Weight (kg)0.38
Width (mm)200
Height (mm)50

Conformity

CECOMPLIANT
Shipping ApprovalsABS,BV,DNV GL,LR,NK,RINA
EACNON-COMPLIANT
UL/cULCOMPLIANT
UKCACOMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)120
Steel (g)0
Glass (g)0
Other plastic (g)4
Wood (g)0
Other paper (g)0

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number 3147-75-9, 7439-92-1, 71868-10-5, 75980-60-8
RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO