MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

CC-Link IE field network remote IO, 32 Points Output Source

FA-MOD PLC: Digital Output Module

SeriesCC-LINK IE FIELD NETWORK
TypeREMOTE TRANSISTOR OUTPUT
Power Supply (V)24
Current TypeDC
Occupied Stations1
Integrated Digital Outputs32
Output TypeTRANSISTOR
Output LogicSOURCE
Rated Load Voltage (VDC)12/24
WiringSCREW
Int. Current Consumption (A)0,13

Product Dimensions & Weight

Width (mm)200
Height (mm)50
Depth (mm)68
Weight (kg)0,38

Conformity

CECOMPLIANT
UL/cULCOMPLIANT
EACCOMPLIANT
Shipping ApprovalsABS,BV,DNV GL,LR,NK,RINA
UKCACOMPLIANT

Product Packaging

Cardboard (g)120
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)4
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number7439-92-1
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO