Series | CC-LINK IE FIELD NETWORK |
---|---|
Type | REMOTE AC INPUT |
Power Supply (V) | 24 |
Current Type | DC |
Occupied Stations | 1 |
Integrated Digital Inputs | 16 |
Rated Input Voltage (VAC) | 100-240 |
Wiring | SCREW |
Int. Current Consumption (A) | 0.13 |
Depth (mm) | 68 |
---|---|
Weight (kg) | 0.4 |
Width (mm) | 200 |
Height (mm) | 50 |
CE | COMPLIANT |
---|---|
Shipping Approvals | ABS,BV,DNV GL,LR,NK,RINA |
EAC | NON-COMPLIANT |
UL/cUL | COMPLIANT |
UKCA | COMPLIANT |
Aluminum (g) | 0 |
---|---|
Others (g) | 0 |
Styrofoam (g) | 0 |
Cardboard (g) | 120 |
Steel (g) | 0 |
Glass (g) | 0 |
Other plastic (g) | 3 |
Wood (g) | 0 |
Other paper (g) | 0 |
REACH Limit Exceeded | NO |
---|---|
RoHS Compliance | COMPLIANT |
Dangerous Goods Class | NO |
WEEE | B2B |
Dangerous Goods Identifier | NO |