NZ2GF2B2-16R

Material number 312906
CC-Link IE field network remote IO, Relay output, 16 Points, Screw

FA-MOD PLC: Digital Output Module

SeriesCC-LINK IE FIELD NETWORK
TypeREMOTE RELAY OUTPUT
Power Supply (V)24
Current TypeDC
Occupied Stations1
Integrated Digital Outputs16
Output TypeRELAY
Rated Load Voltage (VAC)240
Rated Load Voltage (VDC)24
WiringSCREW
Int. Current Consumption (A)0.19

Product Dimensions & Weight

Depth (mm)68
Weight (kg)0.45
Width (mm)200
Height (mm)50

Conformity

CECOMPLIANT
Shipping ApprovalsABS,BV,DNV GL,LR,NK,RINA
EACNON-COMPLIANT
UL/cULCOMPLIANT
UKCACOMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)120
Steel (g)0
Glass (g)0
Other plastic (g)4
Wood (g)0
Other paper (g)0

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number 3147-75-9, 7439-92-1, 71868-10-5
RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO